Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Tego Dial
APE1B24M Product picture Schneider Electric

APE1B24M

APE1B24M Product picture Schneider Electric
APE1B24M

DIALBASE 24V HE10-8I/8O

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Dialbase
    Dialbase active splitter
    Connector
    range of product
    Tego Dial
    Complementary
    maximum cable distance between devices
    5 m 1 A
    17.5 m 1 A
    7.5 m 1 A
    cap/operator or lens colour
    Green
    connection pitch
    5 mm
    connection to PLC
    HE10
    [Uc] control circuit voltage
    24 V
    data connector
    HE10
    height
    15 mm
    7.5 mm
    installation category
    II conforming to IEC 664
    local signalling
    LED
    mounting support
    Symmetrical DIN rail
    number of inputs
    8
    number of outputs
    8
    permissible current
    0.5 A DC
    pin number
    20
    2
    net weight
    0.08 kg
    [In] rated current
    1 A DC
    [Ui] rated insulation voltage
    2 kV
    [Ue] rated operational voltage
    24 V DC
    short-circuit and overload protection
    1 A per APE 1R1628
    1 A per PLC supply DC
    maximum supply current
    1 A
    [Us] rated supply voltage
    19...30 V conforming to IEC 1131 DC
    surge withstand
    1 kV 2 Ohm
    2 kV 12 Ohm
    Environment
    ambient air temperature for operation
    -5…60 °C conforming to IEC 1131-2
    product certifications
    BV
    UL
    CSA
    IP degree of protection
    IP20 conforming to IEC 529
    pollution degree
    2 conforming to IEC 664
    protective treatment
    TC
    resistance to incandescent wire
    750 °C conforming to IEC 695-2-1
    shock resistance
    15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 68-2-27
    standards
    IEC 1000-4-3 level 3
    IEC 1000-4-2 level 3
    IEC 1000-4-4 level 3
    ambient air temperature for storage
    -40…80 °C conforming to IEC 1131-2
    vibration resistance
    0.7 gn (f = 5…100 Hz)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French4
    • German3
    • Italian2
    • Portuguese2
    • Spanish3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    APD1P..S Dialpack control consoles (Version 01)
    Description
    Dialpack control consoles stainless steel box, front panel included
    prp.document.label.format pdf
    Size 1.4 MB
    Date 01/08/05
    Description
    Dialpack control consoles stainless steel box, front panel included
    APE1R1628 Active splitter (Version 1)
    Description
    Connections
    prp.document.label.format pdf
    Size 759.6 KB
    Date 01/05/02
    Description
    Connections
    APD1P... Control console DialPACK (Version 3)
    Description
    Presentation, mounting examples
    prp.document.label.format pdf
    Size 1.4 MB
    Date 01/04/00
    Description
    Presentation, mounting examples
    prp.document.label.format pdf
    Size 123.9 KB
    Date 01/04/00
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.