Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Tego Dial
APE1FASI1 Product picture Schneider Electric

APE1FASI1

APE1FASI1 Product picture Schneider Electric
APE1FASI1

DIALBASE ASI 24V 4I/4O ST

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    bus type
    AS-i conforming to DIN DC
    network type
    DC
    product or component type
    Connector
    Dialbase
    Dialbase active splitter
    range of product
    Tego Dial
    Complementary
    cap/operator or lens colour
    Green
    connection number
    2
    connection pitch
    5 mm
    discrete output type
    Solid state
    electrical connection
    Bus AS-i cable
    height
    15 mm
    7.5 mm
    installation category
    II conforming to IEC 664
    local signalling
    LED
    mounting support
    15 mm symmetrical DIN rail
    Symmetrical DIN rail
    Standard mounting rail
    7.5 mm symmetrical DIN rail
    number of connectors
    2
    number of inputs
    4
    number of input channels
    4
    number of outputs
    4
    number of output channels
    4
    permissible current
    0.5 A DC
    pin number
    4
    2
    net weight
    0.24 kg
    [Ui] rated insulation voltage
    2 kV 1 min
    [Ue] rated operational voltage
    24 V DC
    short-circuit and overload protection
    0.2 A per current limiter DC
    By 4 A per HPC fast-blow fuse DC
    maximum supply current
    4 A
    [Us] rated supply voltage
    19...30 V conforming to DIN DC
    24 V DC
    surge withstand
    1 kV 2 Ohm 2 Ohm conforming to IEC 1000-4-5
    2 kV 12 Ohm 12 Ohm conforming to IEC 1000-4-5
    test levels
    Level 3 conforming to IEC 1000-4-4
    maximum voltage drop
    <0.2 V DC
    Environment
    ambient air temperature for operation
    -5…60 °C
    product certifications
    UL
    CSA
    BV
    AS-Interface No 179
    IP degree of protection
    IP20 conforming to IEC 529
    pollution degree
    2 conforming to IEC 664
    protective treatment
    TC
    resistance to incandescent wire
    750 °C, extinction time <30 s conforming to IEC 695-2-1
    shock resistance
    15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 68-2-7
    standards
    IEC 1000-4-2 level 3
    IEC 1000-4-3 level 3
    IEC 1000-4-4 level 3
    standards
    IEC 1000-4-4 level 3
    IEC 1000-4-3 level 3
    IEC 1000-4-2 level 3
    ambient air temperature for storage
    -40…80 °C conforming to IEC 1131-2
    vibration resistance
    0.7 gn (f = 5…100 Hz)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.9 MB
    Date 01/06/03
    Description
    None
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /