Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   DZ5, AZ5, AR1, AT1
AR1MB01L Product picture Schneider Electric

AR1MB01L

Green premium brand logo
AR1MB01L Product picture Schneider Electric
AR1MB01L
Green premium brand logo

YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Cable ends
    accessory / separate part designation
    Wallet of 200 markers
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    product compatibility
    DZ5CA
    accessory / separate part destination
    Markable cable end
    background colour
    Yellow
    marking
    L
    quantity per set
    1 set of 200
    Complementary
    type of marking
    Symbolic
    colour of marking
    Black
    net weight
    0.1 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1 g
    Package 1 Height
    0.4 cm
    Package 1 width
    4.8 cm
    Package 1 Length
    10.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    200
    Package 2 Weight
    1.2 kg
    Package 2 Height
    0.4 cm
    Package 2 width
    4.8 cm
    Package 2 Length
    10.3 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    48000
    Package 3 Weight
    48.2 kg
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.1 MB
    Date 27/02/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AR1MB01L : YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
    Description
    YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR1MB01L : YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
    Description
    YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211 KB
    Date 28/04/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AR1MB01L : YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
    Description
    YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER L
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.