Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter SX Enclosures
AR3307SP Product picture Schneider Electric

AR3307SP

Green premium brand logo Product Logo
AR3307SP Product picture Schneider Electric
AR3307SP
Green premium brand logo Product Logo

NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    NetShelter SX cabinet and packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment. The cabinet is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS).
    Lead time
    Usually in Stock
    General
    provided equipment
    Baying hardware
    Documentation CD
    Key(s)
    Leveling feet
    Mounting hardware
    Pre-installed casters
    Side panels
    User manual
    Physical
    maximum mounting depth
    105.99 cm
    number of rack unit
    48U
    minimum mounting depth
    19.1 cm
    marking
    14 gauge EIA mounting rail
    16 gauge front door
    16 gauge post
    18 gauge rear door
    18 gauge roof
    18 gauge side panels
    colour
    Black
    depth
    120 cm
    rack width
    19"
    height
    225.8 cm
    net weight
    149.55 kg
    permanent permissible load
    1020.58 kg dynamic
    1700.97 kg static
    width
    60 cm
    Conformance
    standards
    UL 2416
    UL 60950-1
    EIA-310E
    Packing Units
    Package 1 Weight
    272.61 kg
    Package 1 Height
    245.1 cm
    Package 1 width
    110.5 cm
    Package 1 Length
    132.1 cm
    Number of Units in Package 3
    1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    5 year repair or replace
  • View more View less

    Documents

    Language
    • English14
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Installation and Customization (Manual) (Version J)
    Description
    Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
    prp.document.label.format pdf
    Size 1.9 MB
    Date 27/01/20
    Description
    Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
    Grounding Instructions - for NetShelter SX/SV/AV Cabinets (Version V1)
    Description
    Includes grounding information for all NetShelter enclosures. The information in this document supercedes any and all enclosure grounding information in NetShelter enclosure manuals.
    prp.document.label.format pdf
    Size 81.3 KB
    Date 27/06/16
    Description
    Includes grounding information for all NetShelter enclosures. The information in this document supercedes any and all enclosure grounding information in NetShelter enclosure manuals.
    NetShelter SX w/ Shock Packaging Unpacking Instructions (Version V1)
    Description
    Shock Packaging for Racks Shipped with Servers Installed up to 2K Lbs
    prp.document.label.format pdf
    Size 2 MB
    Date 26/09/14
    Description
    Shock Packaging for Racks Shipped with Servers Installed up to 2K Lbs
    CAD
    Format
    Size
    Date
    Add to My Documents
    AR3307SP - NetShelter SX, 48U, 600mm Wide x 1200mm Deep Enclosure, Shock Packaging (Version V1)
    Files in document
    pdf
    771.4 KB
    Description
    Racks and Enclosures, NetShelter SX
    prp.document.label.format zip
    Size 4 MB
    Date 10/07/17
    Files in document
    pdf
    771.4 KB
    Description
    Racks and Enclosures, NetShelter SX
    NetShelter SX Visio Stencils Master Pack (Version V0)
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    prp.document.label.format zip
    Size 9.9 MB
    Date 14/01/14
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IBC Structural Calculations for Seismic Applications, APC NetShelter SX - AR31XXXXX, AR33XXXXX series enclosures (Version V7)
    Description
    Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
    prp.document.label.format pdf
    Size 857.8 KB
    Date 22/08/19
    Description
    Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
    Cisco UCS Warranty Letter for shipment in NetShelter SX IT Cabinet (Version V0)
    Description
    Warranty letter from Cisco with statement regarding maintaining the Cisco UCS warranty when shipped pre-installed and fully populated in any NetShelter SX IT Cabinets with shock packaging.
    prp.document.label.format pdf
    Size 31.9 KB
    Date 15/08/18
    Description
    Warranty letter from Cisco with statement regarding maintaining the Cisco UCS warranty when shipped pre-installed and fully populated in any NetShelter SX IT Cabinets with shock packaging.
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for NetShelter SX Products in commercial and seismic rack applications (Version V0)
    Description
    NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
    prp.document.label.format pdf
    Size 6.4 MB
    Date 28/11/17
    Description
    NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
    UL, cUL Listing for Netshelter SX cabinets (Version V1)
    Description
    cULus approval for SX cabinets
    prp.document.label.format pdf
    Size 336.6 KB
    Date 11/12/16
    Description
    cULus approval for SX cabinets
    ISTA Testing Certification on ARXXXXSP (Version V0)
    Description
    ISTA approval on SP Enclosures
    prp.document.label.format pdf
    Size 250.2 KB
    Date 04/10/16
    Description
    ISTA approval on SP Enclosures
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version V3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 28/01/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR3307SP : NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging
    Description
    NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging
    Presentation
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX with Shock Packaging Product Overview (Version V3)
    Files in document
    Description
    NetShelter Shock Packaging offer overview and use cases
    prp.document.label.format zip
    Size 14.4 MB
    Date 01/07/19
    Files in document
    Description
    NetShelter Shock Packaging offer overview and use cases
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 28/01/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.