Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AS-Interface
ASISEA1C Product picture Schneider Electric

ASISEA1C

ASISEA1C Product picture Schneider Electric
ASISEA1C

AS-Interface - premounted in emergency stop station XALK - turn to release

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Interface premounted in emergency stop station XALK
    range compatibility
    AS-Interface cabling system
    type of operator
    Turn to release
    number of contacts
    2
    actuator sensor interface profile [AS-i]
    0.B.F.F
    supply
    Via AS-Interface
    Complementary
    addressing
    Using adjustment terminal
    [Us] rated supply voltage
    24 V DC - 15...15 %
    power consumption in W
    1.2 W
    current consumption
    45 mA for AS-Interface line
    connections - terminals
    For AS-Interface line: 1 connector M12
    mechanical durability
    300000 cycles
    net weight
    0.17 kg
    Environment
    standards
    EN/IEC 60947-5-3
    EN/IEC 61496-1
    EN 1088/ISO 14119
    EN/ISO 13850
    ISO 13849-1 category 4
    EN/IEC 60204-1
    EN/ISO 12100
    EN 954-1 category 4
    product certifications
    UL
    CSA
    IP degree of protection
    IP65 conforming to IEC 60529
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…85 °C
    vibration resistance
    5 gn
    shock resistance
    10 gn
    Packing Units
    Package 1 Weight
    0.210 kg
    Package 1 Height
    0.850 dm
    Package 1 width
    1.000 dm
    Package 1 Length
    0.950 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 130.6 KB
    Date 17/05/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format htm
    Size 202 B
    Date 01/07/10
    EC Declaration of Conformity for Safety Components, for AS-interface slave ref. ASISSLE4, ASISSLE5, ASISEA1C, ASISEK1C, ASISSLLS, ASISSLC1, ASISSLC2 (Version 1.0)
    Description
    EC Declaration of Conformity for Safety Components, for AS-interface slave ref. ASISSLE4, ASISSLE5, ASISEA1C, ASISEK1C, ASISSLLS, ASISSLC1, ASISSLC2
    prp.document.label.format pdf
    Size 90.2 KB
    Date 05/09/07
    Description
    EC Declaration of Conformity for Safety Components, for AS-interface slave ref. ASISSLE4, ASISSLE5, ASISEA1C, ASISEK1C, ASISSLLS, ASISSLC1, ASISSLC2
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.