Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AS-Interface
ASISSLLS Product picture Schneider Electric

ASISSLLS

ASISSLLS Product picture Schneider Electric
ASISSLLS

AS-Interface - for product with ISO entry - 1 cable entry M16

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Interface for products with ISO entry
    range compatibility
    AS-Interface cabling system
    cable entry
    1 entry for M16
    number of contacts
    2
    actuator sensor interface profile [AS-i]
    0.B.F.F
    supply
    Via AS-Interface
    Complementary
    addressing
    Using adjustment terminal
    [Us] rated supply voltage
    24 V DC - 15...15 %
    power consumption in W
    1.2 W
    current consumption
    45 mA for AS-Interface line
    connections - terminals
    AS-Interface line: IDC
    net weight
    0.04 kg
    Environment
    standards
    EN/IEC 60947-5-1
    ISO 13849-1 category 4
    EN 954-1 category 4
    EN/IEC 60204-1
    product certifications
    CSA
    UL
    TÜV
    IP degree of protection
    IP67 conforming to IEC 60529
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…85 °C
    shock resistance
    10 gn
    vibration resistance
    5 gn
    Packing Units
    Package 1 Weight
    0.050 kg
    Package 1 Height
    0.530 dm
    Package 1 width
    0.470 dm
    Package 1 Length
    0.750 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French4
    • German3
    • Italian2
    • Portuguese3
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 191.3 KB
    Date 17/05/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format htm
    Size 202 B
    Date 01/07/10
    prp.document.label.format pdf
    Size 412.4 KB
    Date 18/06/10
    EC Declaration of Conformity for Safety Components, for AS-interface slave ref. ASISSLE4, ASISSLE5, ASISEA1C, ASISEK1C, ASISSLLS, ASISSLC1, ASISSLC2 (Version 1.0)
    Description
    EC Declaration of Conformity for Safety Components, for AS-interface slave ref. ASISSLE4, ASISSLE5, ASISEA1C, ASISEK1C, ASISSLLS, ASISSLC1, ASISSLC2
    prp.document.label.format pdf
    Size 90.2 KB
    Date 05/09/07
    Description
    EC Declaration of Conformity for Safety Components, for AS-interface slave ref. ASISSLE4, ASISSLE5, ASISEA1C, ASISEK1C, ASISSLLS, ASISSLC1, ASISSLC2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 145.1 KB
    Date 01/09/07
    Description
    None
    prp.document.label.format pdf
    Size 192.2 KB
    Date 01/02/05
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.