Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Altivar 71
ATV71H075M3Z Product picture Schneider Electric

ATV71H075M3Z

Green premium brand logo
ATV71H075M3Z Product picture Schneider Electric
ATV71H075M3Z
Green premium brand logo

variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal

Show more characteristics
Commercial status
Discontinued on 01 January 2018
End-of-service soon on 01 January 2026
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 71
    product or component type
    Variable speed drive
    product specific application
    Complex, high-power machines
    component name
    ATV71
    motor power kW
    0.37 kW, single phase at 200...240 V
    0.75 kW, 3 phases at 200...240 V
    motor power hp
    1 hp, 3 phases at 200...240 V
    0.5 hp, single phase at 200...240 V
    maximum motor cable length
    50 m shielded cable
    100 m unshielded cable
    power supply voltage
    200...240 V - 15...10 %
    network number of phases
    Single phase
    3 phases
    line current
    5.3 A for 240 V 3 phases 0.75 kW / 1 hp
    5.8 A for 240 V single phase 0.37 kW / 0.5 hp
    6.1 A for 200 V 3 phases 0.75 kW / 1 hp
    6.9 A for 200 V single phase 0.37 kW / 0.5 hp
    EMC filter
    Integrated
    assembly style
    With heat sink
    variant
    Without remote graphic terminal
    apparent power
    1.4 kVA at 240 V single phase 0.37 kW / 0.5 hp
    2.2 kVA at 240 V 3 phases 0.75 kW / 1 hp
    prospective line Isc
    5 kA for 3 phases
    5 kA for single phase
    nominal output current
    3 A at 4 kHz 230 V single phase 0.37 kW / 0.5 hp
    4.8 A at 4 kHz 230 V 3 phases 0.75 kW / 1 hp
    maximum transient current
    4.5 A for 60 s single phase 0.37 kW / 0.5 hp
    4.9 A for 2 s single phase 0.37 kW / 0.5 hp
    7.2 A for 60 s 3 phases 0.75 kW / 1 hp
    7.9 A for 2 s 3 phases 0.75 kW / 1 hp
    output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    1...16 kHz adjustable
    4...16 kHz with derating factor
    asynchronous motor control profile
    ENA (Energy adaptation) system for unbalanced loads
    Sensorless flux vector control (SFVC) (voltage or current vector)
    Voltage/frequency ratio (2 or 5 points)
    Flux vector control (FVC) with sensor (current vector)
    type of polarization
    No impedance for Modbus
    Complementary
    product destination
    Synchronous motors
    Asynchronous motors
    power supply voltage limits
    170…264 V
    power supply frequency
    50...60 Hz - 5...5 %
    power supply frequency limits
    47.5...63 Hz
    speed range
    1…100 for asynchronous motor in open-loop mode, without speed feedback
    1…1000 for asynchronous motor in closed-loop mode with encoder feedback
    1…50 for synchronous motor in open-loop mode, without speed feedback
    speed accuracy
    +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
    +/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    170 % of nominal motor torque +/- 10 % for 60 s every 10 minutes
    220 % of nominal motor torque +/- 10 % for 2 s
    braking torque
    <= 150 % with braking or hoist resistor
    30 % without braking resistor
    synchronous motor control profile
    Vector control without speed feedback
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Automatic whatever the load
    Adjustable
    Suppressable
    Not available in voltage/frequency ratio (2 or 5 points)
    diagnostic
    1 LED (red)drive voltage:
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    type of cable for mounting in an enclosure
    With a NEMA Type1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
    With an IP21 or an IP31 kit: 3 wire(s)IEC cable at 40 °C, copper 70 °C / PVC
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
    electrical connection
    Terminal, clamping capacity: 2.5 mm², AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    Terminal, clamping capacity: 4 mm², AWG 10 (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    tightening torque
    0.6 N.m (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    1.4 N.m, 12.3 lb.in (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage: +/- 10 V DC 24 V max, resolution 11 bits + sign
    AI2 software-configurable current: 0...20 mA, impedance: 242 Ohm, resolution 11 bits
    AI2 software-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 11 bits
    input sampling time
    2 ms +/- 0.5 ms (AI1-/Al1+) - analog input(s)
    2 ms +/- 0.5 ms (Al2) - analog input(s)
    2 ms +/- 0.5 ms (LI1...LI5) - discrete input(s)
    2 ms +/- 0.5 ms (LI6)if configured as logic input - discrete input(s)
    response time
    <= 100 ms in STO (Safe Torque Off)
    AO1 2 ms, tolerance +/- 0.5 ms for analog output(s)
    R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    R2A, R2B 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    absolute accuracy precision
    +/- 0.6 % (AI1-/Al1+) for a temperature variation 60 °C
    +/- 0.6 % (AI2) for a temperature variation 60 °C
    +/- 1 % (AO1) for a temperature variation 60 °C
    linearity error
    +/- 0.15 % of maximum value (AI1-/Al1+, AI2)
    +/- 0.2 % (AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable logic output 10 V 20 mA
    AO1 software-configurable current 0...20 mA, impedance: 500 Ohm, resolution 10 bits
    AO1 software-configurable voltage 0...10 V DC, impedance: 470 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    minimum switching current
    3 mA at 24 V DC for configurable relay logic
    maximum switching current
    R1, R2: 2 A at 250 V AC inductive load, cos phi = 0.4
    R1, R2: 2 A at 30 V DC inductive load, cos phi = 0.4
    R1, R2: 5 A at 250 V AC resistive load, cos phi = 1
    R1, R2: 5 A at 30 V DC resistive load, cos phi = 1
    discrete input number
    7
    discrete input type
    LI1...LI5: programmable 24 V DC with level 1 PLC, impedance: 3500 Ohm
    LI6: switch-configurable 24 V DC with level 1 PLC, impedance: 3500 Ohm
    LI6: switch-configurable PTC probe 0…6, impedance: 1500 Ohm
    PWR: safety input 24 V DC, impedance: 1500 Ohm conforming to ISO 13849-1 level d
    discrete input logic
    Negative logic (sink) (LI1...LI5), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (LI1...LI5), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (LI6)if configured as logic input, > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (LI6)if configured as logic input, < 5 V (state 0), > 11 V (state 1)
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01 to 9000 s
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    braking to standstill
    By DC injection
    protection type
    Against exceeding limit speed: drive
    Against input phase loss: drive
    Break on the control circuit: drive
    Input phase breaks: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Overvoltages on the DC bus: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    Motor phase break: motor
    Power removal: motor
    Thermal protection: motor
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    frequency resolution
    Analog input: 0.024/50 Hz
    Display unit: 0.1 Hz
    communication port protocol
    Modbus
    CANopen
    connector type
    1 RJ45 (on front face) for Modbus
    1 RJ45 (on terminal) for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    9600 bps, 19200 bps for Modbus on front face
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    number of addresses
    1…127 for CANopen
    1…247 for Modbus
    method of access
    Slave CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    230 mm
    depth
    175 mm
    width
    130 mm
    product weight
    3 kg
    option card
    Communication card for CC-Link
    Controller inside programmable card
    Communication card for DeviceNet
    Communication card for Ethernet/IP
    Communication card for Fipio
    I/O extension card
    Communication card for Interbus-S
    Interface card for encoder
    Communication card for Modbus Plus
    Communication card for Modbus TCP
    Communication card for Modbus/Uni-Telway
    Overhead crane card
    Communication card for Profibus DP
    Communication card for Profibus DP V1
    Environment
    noise level
    43 dB conforming to 86/188/EEC
    dielectric strength
    2830 V DC between earth and power terminals
    4230 V DC between control and power terminals
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    standards
    UL Type 1
    EN/IEC 61800-5-1
    EN/IEC 61800-3
    EN 61800-3 environments 2 category C2
    IEC 60721-3-3 class 3C1
    IEC 60721-3-3 class 3S2
    EN 55011 class A group 1
    EN 61800-3 environments 1 category C2
    product certifications
    NOM 117
    C-Tick
    GOST
    CSA
    UL
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    IP degree of protection
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
    IP21 conforming to EN/IEC 60529
    IP21 conforming to EN/IEC 61800-5-1
    IP41 on upper part conforming to EN/IEC 60529
    IP41 on upper part conforming to EN/IEC 61800-5-1
    IP54 on lower part conforming to EN/IEC 60529
    IP54 on lower part conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C (without)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...3000 m with current derating 1 % per 100 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English14
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.6 MB
    Date 05/06/19
    ATV71 Installation Manual 0,37 - 90 kW (Version 05)
    Description
    0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V 0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V 1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V 1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
    Size pdf
    Size 4.9 MB
    Date 28/04/17
    Description
    0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V 0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V 1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V 1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
    ATV71 Programming manual (Version 11)
    Description
    Altivar 71, Variable speed drives for synchronous and asynchronous motors
    Size pdf
    Size 2.3 MB
    Date 01/01/16
    Description
    Altivar 71, Variable speed drives for synchronous and asynchronous motors
    Size pdf
    Size 829.7 KB
    Date 16/09/15
    ATV71 Quick Start annex: SCCR and branch circuit protection (Version 03)
    Description
    Short-Circuit Current Ratings (SCCR) and branch circuit protection
    Size pdf
    Size 180.6 KB
    Date 23/04/14
    Description
    Short-Circuit Current Ratings (SCCR) and branch circuit protection
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 154.7 KB
    Date 10/05/19
    Size pdf
    Size 2.3 MB
    Date 20/04/16
    Size pdf
    Size 45.6 KB
    Date 29/10/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV71H075M3Z : variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
    Description
    variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.1 KB
    Date 01/07/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV71H075M3Z : variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
    Description
    variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 687.9 KB
    Date 01/06/05
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV71H075M3Z : variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
    Description
    variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    variable speed drive ATV71 - 0.75kW-1HP - 240V - EMC filter-w/o graphic terminal
  • View more View less

    Software and Firmware

    Language
    • All Languages2
    • English2
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese1
    • Spanish2
    • Turkish1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    SoMove V2.7.6 (FDT Standalone) (Version 2.7.6)
    Files in document
    exe
    280.6 MB
    Description
    SoMove Standalone installer. Requires additional device DTM libraries download from our website
    Size zip
    Size 280.7 MB
    Date 23/09/19
    Files in document
    exe
    280.6 MB
    Description
    SoMove Standalone installer. Requires additional device DTM libraries download from our website
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version 12.8)
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
    Size zip
    Size 422.7 MB
    Date 02/05/18
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /