Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   DZ5, AZ5, AR1, AT1
AZ5DE025 Product picture Schneider Electric

AZ5DE025

Green premium brand logo
AZ5DE025 Product picture Schneider Electric
AZ5DE025
Green premium brand logo

INSULATED DOUBLE CABLE END MEDIUM SIZE 2.5 MM² GREY

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Medium
    standards
    NF C 63-023
    type of packing
    Dispenser pack
    quantity per set
    5 sets of 50
    cable cross section
    2.5 mm²
    Complementary
    cable end type
    Twin conductor
    additional information
    Without marker tag holder
    colour
    Grey
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    2
    AWG gauge
    AWG 14
    bezel size
    Ø 4.2 x 7.8 mm
    tube diameter
    3.2 mm
    length
    18.5 mm
    tube length
    10 mm
    net weight
    0.145 kg
    Environment
    product certifications
    CCSAus
    ambient air temperature for operation
    -20…105 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1 g
    Package 1 Height
    0.5 cm
    Package 1 width
    1 cm
    Package 1 Length
    2 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    50
    Package 2 Weight
    21 g
    Package 2 Height
    2 cm
    Package 2 width
    6.5 cm
    Package 2 Length
    12 cm
    Unit Type of Package 3
    BB1
    Number of Units in Package 3
    250
    Package 3 Weight
    218 g
    Package 3 Height
    7 cm
    Package 3 width
    12.5 cm
    Package 3 Length
    13 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.1 MB
    Date 27/02/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 29/01/18
    prp.document.label.format pdf
    Size 797.3 KB
    Date 31/05/08
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AZ5DE025 : AZ5DE025_ROHS_CHINA_DECLARATION
    Description
    AZ5DE025_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    AZ5DE025_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 64.4 KB
    Date 06/09/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AZ5DE025 : AZ5DE025_ROHS_DECLARATION
    Description
    AZ5DE025_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    AZ5DE025_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211 KB
    Date 28/04/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AZ5DE025 : AZ5DE025_REACH_DECLARATION
    Description
    AZ5DE025_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    AZ5DE025_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.