Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   VarplusBox
BLRBH417A500B48 Product picture Schneider Electric

BLRBH417A500B48

Green premium brand logo
BLRBH417A500B48 Product picture Schneider Electric
BLRBH417A500B48
Green premium brand logo

VarPlus Box HDuty Capacitor - 41.7/50 kvar - 480 V - 50/60Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    VarPlus Box
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    HDuty
    network harmonic content
    <= 20 %
    Electrical parameters
    41.7 kvar 480 V 50 Hz
    50 kvar 480 V 60 Hz
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours)
    continuous overcurrent capacity
    1.8 x In
    rated voltage
    480 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC between terminals for 10 s
    <= 660 V - 3 kV AC between terminal and container for 10 s
    >= 660 V - 6 kV AC between terminal and container for 10 s
    inrush current
    250 x In
    maximum switching operation per year
    7000
    service life in hours
    130000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
    impregnation material
    Non-PCB dry PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    M10 stud with bushing terminal
    mounting mode
    Upright
    height
    497 mm
    width
    309 mm
    depth
    224 mm
    net weight
    10 kg
    Environment
    standards
    IEC 60831-1
    IEC 60831-2
    IP degree of protection
    IP20
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25…55 °C
    relative humidity
    95 %
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    8.6 kg
    Package 1 Height
    46 cm
    Package 1 width
    15 cm
    Package 1 Length
    31 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.7 MB
    Date 14/05/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.4 MB
    Date 04/02/14
    CAD
    Format
    Size
    Date
    Add to My Documents
    B4C40M10IB3P7527802 (Version 1.0)
    Files in document
    pdf
    245.5 KB
    dwg
    1.1 MB
    prp.document.label.format zip
    Size 1.4 MB
    Date 30/05/18
    Files in document
    pdf
    245.5 KB
    dwg
    1.1 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 253.7 KB
    Date 02/03/13
    prp.document.label.format pdf
    Size 213.7 KB
    Date 02/12/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 625.5 KB
    Date 13/04/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 390.4 KB
    Date 13/05/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BLRBH417A500B48 : VarPlus Box HDuty Capacitor - 41.7/50 kvar - 480 V - 50/60Hz
    Description
    VarPlus Box HDuty Capacitor - 41.7/50 kvar - 480 V - 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    VarPlus Box HDuty Capacitor - 41.7/50 kvar - 480 V - 50/60Hz
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BLRBH417A500B48 : VarPlus Box HDuty Capacitor - 41.7/50 kvar - 480 V - 50/60Hz
    Description
    VarPlus Box HDuty Capacitor - 41.7/50 kvar - 480 V - 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    VarPlus Box HDuty Capacitor - 41.7/50 kvar - 480 V - 50/60Hz
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.