Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   VarplusCan
BLRCE100A120B44 Product picture Schneider Electric

BLRCE100A120B44

BLRCE100A120B44 Product picture Schneider Electric
BLRCE100A120B44

VarplusCan Energy capacitor - 10/12 kvar - 440 V - 50/60Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    VarPlus Can
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    Energy
    network harmonic content
    <= 25 %
    Electrical parameters
    10 kvar 440 V 50 Hz
    12 kvar 440 V 60 Hz
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours)
    continuous overcurrent capacity
    2.5 x In
    rated voltage
    440 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.45 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC between terminals for 10 s
    <= 660 V - 3 kV AC between terminal and container for 10 s
    >= 660 V - 6 kV AC between terminal and container for 10 s
    inrush current
    350 x In
    maximum switching operation per year
    10000
    service life in hours
    160000 h
    dielectric material
    Double metallized paper + polypropylene film,
    impregnation material
    Non-PCB oil
    type of installation
    Indoor installation
    connections - terminals
    ClampTite terminal
    mounting mode
    Upright
    diameter
    90 mm
    height
    308 mm
    net weight
    2.3 kg
    Environment
    standards
    IEC 60831-2
    IEC 60831-1
    IP degree of protection
    IP20
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…70 °C
    relative humidity
    95 %
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.7 MB
    Date 14/05/20
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.