Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   VarplusCan
BLRCH088A106B52 Product picture Schneider Electric

BLRCH088A106B52

Green premium brand logo
BLRCH088A106B52 Product picture Schneider Electric
BLRCH088A106B52
Green premium brand logo

VarplusCan HDuty capacitor - 8.8/10.6 kvar - 525 V - 50/60Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    VarPlus Can
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    HDuty
    network harmonic content
    <= 20 %
    Electrical parameters
    8.8 kvar 525 V 50 Hz
    10.6 kvar 525 V 60 Hz
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours)
    continuous overcurrent capacity
    1.8 x In
    rated voltage
    525 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC between terminals for 10 s
    <= 660 V - 3 kV AC between terminal and container for 10 s
    >= 660 V - 6 kV AC between terminal and container for 10 s
    inrush current
    250 x In
    maximum switching operation per year
    7000
    service life in hours
    130000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
    impregnation material
    Non-PCB dry PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    Double Faston terminal
    mounting mode
    Upright/horizontal
    diameter
    70 mm
    height
    245 mm
    net weight
    1.1 kg
    Environment
    standards
    IEC 60831-1
    IEC 60831-2
    IP degree of protection
    IP20
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25…55 °C
    relative humidity
    95 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.7 MB
    Date 14/05/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BLRCH088A106B52 : VarplusCan HDuty capacitor - 8.8/10.6 kvar - 525 V - 50/60Hz
    Description
    VarplusCan HDuty capacitor - 8.8/10.6 kvar - 525 V - 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/07/20
    Description
    VarplusCan HDuty capacitor - 8.8/10.6 kvar - 525 V - 50/60Hz
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BLRCH088A106B52 : VarplusCan HDuty capacitor - 8.8/10.6 kvar - 525 V - 50/60Hz
    Description
    VarplusCan HDuty capacitor - 8.8/10.6 kvar - 525 V - 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/07/20
    Description
    VarplusCan HDuty capacitor - 8.8/10.6 kvar - 525 V - 50/60Hz
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.