Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SAH detuned reactors
BLR_VDR_250_05_B48 Product picture Schneider Electric

BLR_VDR_250_05_B48

BLR_VDR_250_05_B48 Product picture Schneider Electric
BLR_VDR_250_05_B48

inductance - detuned reactor - 25 kvar 440..480V 60 Hz - tuning order 4.3

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Varplus
    device short name
    DR
    product or component type
    Detuned reactor
    network frequency
    60 Hz
    reactive power rating
    25 kvarfor 480 V AC 60 Hz
    22.6 kvarfor 440 V AC 60 Hz
    network rated voltage
    440 V AC 60 Hz
    480 V AC 60 Hz
    tuning order
    4.3 - 215 Hz - 5.7 % - 50 Hz
    Complementary
    value of inductance
    1.5 mH
    inductance tolerance
    - 5 % to 5 % per phase
    fundamental current rating
    38 A
    electrical insulation class
    Class H
    dielectric test voltage
    4 kV 50 Hz 1 minute
    type of installation
    Indoor installation
    connections - terminals
    Wire
    fixing center
    145 x 111 mm
    height
    203 mm
    width
    234 mm
    depth
    135 mm
    net weight
    17 kg
    Environment
    IP degree of protection
    IP00
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    0…55 °C at <= 1000 m
    0…50 °C at > 1000...2000 m
    average ambient air temperature for operation
    50 °C at <= 1000 m (average over 24 hours)
    40 °C at <= 1000 m (average over 1 year)
    45 °C at > 1000...2000 m (average over 24 hours)
    35 °C at > 1000...2000 m (average over 1 year)
    climatic withstand
    Relative humidity: 20...80 %
    Salt mist (400 V/50 Hz) : 250 hours
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.7 MB
    Date 14/05/20
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.