Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
DF2CA01 Product picture Schneider Electric

DF2CA01

Green premium brand logo
DF2CA01 Product picture Schneider Electric
DF2CA01
Green premium brand logo

NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 1 A, without striker

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    500 V AC
    fuse size
    10 x 38 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    [In] rated current
    1 A 500 V
    fuse curve
    AM
    net weight
    0.01 kg
    Packing Units
    Package 1 Weight
    7.000 g
    Package 1 Height
    0.010 dm
    Package 1 width
    0.550 dm
    Package 1 Length
    0.800 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CA01 : TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
    Description
    TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CA01 : TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
    Description
    TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CA01 : TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
    Description
    TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 1 A - w/o indication
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.