Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
DF3FN63 Product picture Schneider Electric
Discontinued

DF3FN63

DF3FN63 Product picture Schneider Electric
Discontinued
DF3FN63

NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker

Show more characteristics
DF3FN63  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF3
    [Ue] rated operational voltage
    500 V AC
    [In] rated current
    63 A 500 V
    fuse size
    22 x 58 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    fuse curve
    GG
    local signalling
    Striker
    net weight
    0.045 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    55 g
    Package 1 Height
    2.5 cm
    Package 1 width
    11.5 cm
    Package 1 Length
    12 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    550 g
    Package 2 Height
    2.5 cm
    Package 2 width
    11.5 cm
    Package 2 Length
    12 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    50
    Package 3 Weight
    2.843 kg
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF3FN63 : NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF3FN63 : NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF3FN63 : NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type gG, 500 VAC, 63 A, with striker
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.