Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
DK1CB92 Product picture Schneider Electric

DK1CB92

DK1CB92 Product picture Schneider Electric
DK1CB92

TeSys fuse-disconnector - tubular links for GK1 32 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    device short name
    DK1C
    product or component type
    Tubular link
    accessory / separate part category
    Connection accessory
    product compatibility
    GK1 32 A
    quantity per set
    Set of 10
    Complementary
    fuse type
    Cylindrical
    fuse size
    10 x 38 mm
    [Ie] rated operational current
    32 A at 690 V AC
    net weight
    0.007 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5 g
    Package 1 Height
    1.4 cm
    Package 1 width
    4 cm
    Package 1 Length
    10.8 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    55 g
    Package 2 Height
    1.4 cm
    Package 2 width
    4 cm
    Package 2 Length
    10.8 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    720
    Package 3 Weight
    4.185 kg
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DK1CB92 : TeSys fuse-disconnector - tubular links for GK1 32 A
    Description
    TeSys fuse-disconnector - tubular links for GK1 32 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    TeSys fuse-disconnector - tubular links for GK1 32 A
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 01/12/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DK1CB92 : TeSys fuse-disconnector - tubular links for GK1 32 A
    Description
    TeSys fuse-disconnector - tubular links for GK1 32 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    TeSys fuse-disconnector - tubular links for GK1 32 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 08/09/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DK1CB92 : TeSys fuse-disconnector - tubular links for GK1 32 A
    Description
    TeSys fuse-disconnector - tubular links for GK1 32 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    TeSys fuse-disconnector - tubular links for GK1 32 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.