Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
DK1HC92 Product picture Schneider Electric

DK1HC92

DK1HC92 Product picture Schneider Electric
DK1HC92

TeSys fuse-disconnector - bar links for DK1 200 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    device short name
    DK1C
    product or component type
    Link bar
    accessory / separate part category
    Connection accessory
    product compatibility
    DK1 200 A
    quantity per set
    Set of 10
    Complementary
    fuse type
    DIN
    fuse size
    0
    [Ie] rated operational current
    200 A at 1000 V AC
    net weight
    0.12 kg
    Packing Units
    Package 1 Weight
    0.102 kg
    Package 1 Height
    0.500 dm
    Package 1 width
    0.170 dm
    Package 1 Length
    1.230 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 102 MB
    Date 27/06/19
    prp.document.label.format pdf
    Size 102 MB
    Date 06/06/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DK1HC92 : TeSys fuse-disconnector - bar links for DK1 200 A
    Description
    TeSys fuse-disconnector - bar links for DK1 200 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    TeSys fuse-disconnector - bar links for DK1 200 A
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 01/12/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DK1HC92 : TeSys fuse-disconnector - bar links for DK1 200 A
    Description
    TeSys fuse-disconnector - bar links for DK1 200 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    TeSys fuse-disconnector - bar links for DK1 200 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 08/09/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DK1HC92 : TeSys fuse-disconnector - bar links for DK1 200 A
    Description
    TeSys fuse-disconnector - bar links for DK1 200 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    TeSys fuse-disconnector - bar links for DK1 200 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.