Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVB
DL1BDB3 Product picture Schneider Electric

DL1BDB3

Green premium brand logo
DL1BDB3 Product picture Schneider Electric
DL1BDB3
Green premium brand logo

Protected LED bulb, BA 15d, green, steady light, 24 V AC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    Harmony XVB
    Harmony XVD
    Harmony XVP
    accessory / separate part designation
    Protected LED bulb
    accessory / separate part type
    LED bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Beacon and indicator bank
    [Us] rated supply voltage
    24 V AC/DC
    signalling type
    Steady
    signalling colour
    Green
    sale per indivisible quantity
    1
    Complementary
    current consumption
    47 mA
    bulb base
    BA 15d
    net weight
    0.015 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    12 g
    Package 1 Height
    3.5 cm
    Package 1 width
    4.5 cm
    Package 1 Length
    6 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    60
    Package 2 Weight
    1.089 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 26/09/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVB Beacons and indicator banks (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/12/18
    Description
    CCC Certificate
    XVB Indicating banks and beacons (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/12/18
    Description
    CCC Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BDB3 : GREEN LED BA15D 24VAC/DC
    Description
    GREEN LED BA15D 24VAC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    GREEN LED BA15D 24VAC/DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVB, DL1B Illuminated beacons and indicating banks (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 467.4 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BDB3 : GREEN LED BA15D 24VAC/DC
    Description
    GREEN LED BA15D 24VAC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    GREEN LED BA15D 24VAC/DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 04/10/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BDB3 : GREEN LED BA15D 24VAC/DC
    Description
    GREEN LED BA15D 24VAC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    GREEN LED BA15D 24VAC/DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.