Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic CM4000
DO240AC Product picture Schneider Electric

DO240AC

DO240AC Product picture Schneider Electric
DO240AC

digital output 240 V AC - for IOX empty input/output module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Packing Units
    Package 1 Weight
    453.592 g
    Package 1 Height
    2.540 cm
    Package 1 width
    2.540 cm
    Package 1 Length
    2.540 cm
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 30/04/00
    Description
    None
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.