Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon ETB
ETXSC412U1M3010 Product picture Schneider Electric

ETXSC412U1M3010

ETXSC412U1M3010 Product picture Schneider Electric
ETXSC412U1M3010

Modicon ETB - I/O cable, ultra lock connector

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon ETB
    product or component type
    Cable connector
    Complementary
    accessory / separate part type
    Cable
    connector type
    Ultra lock
    cable length
    1 m
    Packing Units
    Package 1 Weight
    0.063 kg
    Package 1 Height
    30.000 mm
    Package 1 width
    127.000 mm
    Package 1 Length
    203.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Advantys ETB - IP67 Ethernet Block I/O Modules for Modbus TCP/IP, User Guide (Version 02)
    Description
    Advantys ETB IP67 Ethernet modules are block I/O with embedded 2-port Ethernet switches. The modules are intended for high-moisture environments, and they provide connectivity to sensors/actuators through Ethernet Modbus messaging.
    prp.document.label.format pdf
    Size 2.6 MB
    Date 01/04/17
    Description
    Advantys ETB IP67 Ethernet modules are block I/O with embedded 2-port Ethernet switches. The modules are intended for high-moisture environments, and they provide connectivity to sensors/actuators through Ethernet Modbus messaging.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.