Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact CVS
EZAUX10 Product picture Schneider Electric

EZAUX10

EZAUX10 Product picture Schneider Electric
EZAUX10

auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EZC100
    range
    EasyPact
    device short name
    AX
    product or component type
    Switch
    device application
    Signalling
    range compatibility
    EZC circuit breaker
    signal contacts composition
    1 NO/NC
    Complementary
    auxiliary contacts type
    Standard
    [Ith] conventional free air thermal current
    5 A
    [Ie] rated operational current
    AC-12: 3 A at 250 V AC 50/60 Hz
    AC-12: 5 A at 125 V AC 50/60 Hz
    AC-12: 5 A at 24 V AC 50/60 Hz
    AC-12: 5 A at 48 V AC 50/60 Hz
    AC-15: 2 A at 250 V AC 50/60 Hz
    AC-15: 3 A at 125 V AC 50/60 Hz
    AC-15: 5 A at 24 V AC 50/60 Hz
    AC-15: 5 A at 48 V AC 50/60 Hz
    DC-12: 0.2 A at 250 V DC
    DC-12: 0.4 A at 125 V DC
    DC-12: 2.5 A at 48 V DC
    DC-12: 4 A at 24 V DC
    DC-14: 0.2 A at 250 V DC
    DC-14: 0.4 A at 125 V DC
    DC-14: 1 A at 48 V DC
    DC-14: 3 A at 24 V DC
    minimum load
    10 mA at 24 V
    auxiliary connection terminal
    Lead wire
    Packing Units
    Package 1 Weight
    0.040 kg
    Package 1 Height
    0.250 dm
    Package 1 width
    0.700 dm
    Package 1 Length
    0.850 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Easypact EZC AUX CAD (Version 1.0)
    Files in document
    pdf
    157.9 KB
    stp
    3.8 MB
    prp.document.label.format zip
    Size 3.9 MB
    Date 13/12/18
    Files in document
    pdf
    157.9 KB
    stp
    3.8 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 14/04/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZAUX10 : auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
    Description
    auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZAUX10 : auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
    Description
    auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZAUX10 : auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
    Description
    auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.