Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Advantys FTB
FTXCA3120 Product picture Schneider Electric

FTXCA3120

FTXCA3120 Product picture Schneider Electric
FTXCA3120

auxiliary power connection cable - for splitter box - 1 connector - 2 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part designation
    Auxiliary 24 V power supplies connection cable
    cable function
    Connection of 24 V power supplies
    electrical connection
    1 connector M12, 6 pins, elbowed
    Free end
    cable length
    2 m
    Complementary
    net weight
    0.07 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /