Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Advantys FTB
FTXCB3206 Product picture Schneider Electric

FTXCB3206

FTXCB3206 Product picture Schneider Electric
FTXCB3206

internal bus connection cable - for splitter box - 2 connectors - 0.6 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part designation
    Internal bus connection cable
    electrical connection
    2 connectors M12, 6 pins, elbowed
    cable length
    0.6 m
    Complementary
    cable function
    Bus module splitter box linking
    net weight
    0.09 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /