Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exclusive
GBGS06S Product picture Schneider Electric

GBGS06S

GBGS06S Product picture Schneider Electric
GBGS06S

Exclusive Metal clad - surface grid mounting box - 3...4 gangs - silver grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exclusive
    aesthetic name
    Metal clad
    product or component type
    Grid mounting box
    colour tint
    Silver grey
    quantity per set
    Set of 1
    Complementary
    device mounting
    Surface
    mounting support
    Wall mounted
    number of gangs
    3...4 gangs
    cable entry
    Knock-outs Ø 20 mm
    fixing mode
    By screws
    material
    Powder coated steel
    type of installation
    Indoor
    depth
    42 mm
    width
    334 mm
    height
    136 mm
    net weight
    0.883 kg
    Environment
    standards
    BS EN 60670-1
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GBGS06S : GBGS06S_ROHS_CHINA_DECLARATION
    Description
    GBGS06S_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    GBGS06S_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GBGS06S : GBGS06S_ROHS_DECLARATION
    Description
    GBGS06S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    GBGS06S_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GBGS06S : GBGS06S_REACH_DECLARATION
    Description
    GBGS06S_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    GBGS06S_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.