Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 32
GBX120040K Product picture Schneider Electric

GBX120040K

Green premium brand logo
GBX120040K Product picture Schneider Electric
GBX120040K
Green premium brand logo

gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    Lexium 62
    Lexium 52
    Lexium 32
    Lexium 28
    Lexium 32i
    Lexium 62 ILM
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    product compatibility
    BMI (70 mm, 2 motor stacks)
    BMI (70 mm, 3 motor stacks)
    BMH (70 mm, 2 motor stacks)
    BMH (70 mm, 3 motor stacks)
    BSH (70 mm, 2 motor stacks)
    BSH (70 mm, 3 motor stacks)
    BCH2 (100 mm, 1 motor stacks)
    BCH2 (130 mm, 1 motor stacks)
    SH3
    MH3
    ILM
    gearbox external diameter
    120 mm
    reduction ratio
    40:1
    Complementary
    maximum torsional backlash
    9 arc.min
    torsional rigidity
    13 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h at 100 rpm at 30 °C
    mounting position
    Any position
    efficiency
    94 %
    maximum radial force Fr
    1500 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    2100 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    1.3 kg.cm²
    continuous output torque
    230 N.m at 100 rpm at 30 °C
    maximum output torque
    368 N.m at 100 rpm at 30 °C
    net weight
    8 kg
    Environment
    noise level
    65 dB at 1 m, no-load
    IP degree of protection
    Shaft output: IP54
    ambient temperature for operation
    -25…90 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    7.283 kg
    Package 1 Height
    13 cm
    Package 1 width
    13 cm
    Package 1 Length
    21 cm
    Unit Type of Package 2
    P06
    Number of Units in Package 2
    8
    Package 2 Weight
    71.26 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.1 MB
    Date 30/04/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GBX120040K : gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GBX120040K : gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GBX120040K : gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 40:1 < 9 arc.min - 230 N.m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    126.5

    55

    50

    5

    28

    8

    115

    80 h7

    25 h7

    M10 x 16

    100

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    4.98

    2.17

    1.97

    0.19

    1.10

    0.31

    4.53

    3.15 h7

    0.98 h7

    M10 x 0.63

    3.94