Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GV2
GK2AP10 Product picture Schneider Electric

GK2AP10

GK2AP10 Product picture Schneider Electric
GK2AP10

TeSys GK2 - Adjustable height mounting plate

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys GV2
    range
    TeSys
    device short name
    GK2AP
    product or component type
    Height compensation plate
    accessory / separate part category
    Mounting accessory
    product compatibility
    GK2CF
    Complementary
    net weight
    0.1 kg
    quantity per set
    2
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    49 g
    Package 1 Height
    3 cm
    Package 1 width
    9 cm
    Package 1 Length
    10 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    2
    Package 2 Weight
    98 g
    Package 2 Height
    3 cm
    Package 2 width
    10 cm
    Package 2 Length
    9 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    80
    Package 3 Weight
    4.389 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GK2AP10 : GK2AP10_ROHS_CHINA_DECLARATION
    Description
    GK2AP10_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    GK2AP10_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GK2AP10 : GK2AP10_ROHS_DECLARATION
    Description
    GK2AP10_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    GK2AP10_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GK2AP10 : GK2AP10_REACH_DECLARATION
    Description
    GK2AP10_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    GK2AP10_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.