Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GV3
GK3EF80 Product picture Schneider Electric

GK3EF80

GK3EF80 Product picture Schneider Electric
GK3EF80

Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GV3
    device short name
    GK3EF
    device application
    Motor
    poles description
    3P
    network type
    AC
    utilisation category
    Category A conforming to IEC 60947-2
    network frequency
    50...60 Hz
    breaking capacity
    6 kA Icu at 690 V AC 50/60 Hz
    50 kA Icu at 230/240 V AC 50/60 Hz
    35 kA Icu at 400/415 V AC 50/60 Hz
    25 kA Icu at 440 V AC 50/60 Hz
    15 kA Icu at 500 V AC 50/60 Hz
    [Ics] rated service short-circuit breaking capacity
    50 % at 690 V AC 50/60 Hz
    40 % at 230/240 V AC 50/60 Hz
    25 % at 400/415 V AC 50/60 Hz
    30 % at 440 V AC 50/60 Hz
    30 % at 500 V AC 50/60 Hz
    trip unit technology
    Magnetic
    magnetic tripping current
    1040 A
    Complementary
    fixing mode
    35 mm symmetrical DIN rail: clipped
    Panel: screwed (with 3 x M4 screws)
    operating position
    Any position
    motor power kW
    37 kW at 400/415 V AC 50/60 Hz
    55 kW at 500 V AC 50/60 Hz
    control type
    Rotary knob
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    10 kV IEC 60947-2
    electrical durability
    1500 cycles for AC-3 at 415 V
    maximum operating rate
    40 cyc/h
    connections - terminals
    Screw clamp terminals 1 cable(s) 2.5…35 mm² solid
    Screw clamp terminals 2 cable(s) 2.5…16 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 2.5…16 mm² flexible with cable end
    tightening torque
    5 N.m on screw clamp terminals
    mechanical robustness
    Shocks: 22 Gn for 20 ms conforming to IEC 60068-2-27
    Vibrations: 2.5 Gn, 0...25 Hz conforming to IEC 60068-2-6
    suitability for isolation
    Yes conforming to IEC 60947-1
    height
    120 mm
    width
    66 mm
    depth
    105 mm
    net weight
    0.795 kg
    Environment
    standards
    EN 60204
    IEC 60947-2
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    0...3000 m
    Packing Units
    Package 1 Weight
    0.804 kg
    Package 1 Height
    1.300 dm
    Package 1 width
    0.750 dm
    Package 1 Length
    1.250 dm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.7 MB
    Date 30/06/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GK3EF80 : Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GK3EF80 : Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GK3EF80 : Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Motor circuit breaker, TeSys GK3, 3P, 80 A, magnetic, rotary handle, screw clamp terminals
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.