Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exclusive
GMC45SN Product picture Schneider Electric

GMC45SN

GMC45SN Product picture Schneider Electric
GMC45SN

Exclusive - 2-pole switch with indicator lamp - 1 gang - 45 A - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Switch with indicator lamp
    device presentation
    Complete product
    colour tint
    Grey
    quantity per set
    Set of 10
    Complementary
    switch function
    2-pole
    control type
    Dolly switch
    number of gangs
    1 gang
    pilot light
    Red neon indicator
    device mounting
    Wall mounted
    rated current
    45 A at 230 V AC
    connections - terminals
    Screw terminals
    material
    Powder coated steel
    surface finish
    Matt
    height
    79 mm
    width
    79 mm
    depth
    42 mm
    net weight
    0.336 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.