Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exclusive
GMCSINT Product picture Schneider Electric

GMCSINT

GMCSINT Product picture Schneider Electric
GMCSINT

Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate switch
    device presentation
    Complete product
    colour tint
    Silver grey
    quantity per set
    Set of 10
    Complementary
    switch function
    Intermediate
    control type
    Rocker
    number of gangs
    1 gang
    pilot light
    without neon indicator
    device mounting
    Wall mounted
    rated current
    10 AX at 230 V AC
    connections - terminals
    Screw terminals
    material
    Powder coated steel
    surface finish
    Matt
    height
    79 mm
    width
    79 mm
    depth
    25 mm
    net weight
    0.268 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.274 kg
    Package 1 Height
    6.961 cm
    Package 1 width
    6.961 cm
    Package 1 Length
    6.961 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GMCSINT : Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
    Description
    Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 23/01/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GMCSINT : Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
    Description
    Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GMCSINT : Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
    Description
    Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    Exclusive - intermediate plate switch - 1 gang - 10 AX - silver grey
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.