Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS1AH01 Product picture Schneider Electric

GS1AH01

GS1AH01 Product picture Schneider Electric
GS1AH01

Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 50-63A IEC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    range
    TeSys
    device short name
    GS1AH
    product or component type
    Rotary handle
    range compatibility
    TeSys GS GS1 F
    TeSys GS GS1G
    type of operating handle
    Direct right side
    handle colour
    Black
    Complementary
    Handle positions
    O-I
    rotary handle padlocking
    With
    Switch rated current
    50 A
    63 A
    standards
    IEC
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    55 g
    Package 1 Height
    2.5 cm
    Package 1 width
    8 cm
    Package 1 Length
    14 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    20
    Package 2 Weight
    1.266 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 692 KB
    Date 17/07/18
    Files in document
    stp
    345.2 KB
    pdf
    346.8 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.7 MB
    Date 10/04/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AH01 : TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
    Description
    TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AH01 : TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
    Description
    TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AH01 : TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
    Description
    TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.