Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS1AV33 Product picture Schneider Electric

GS1AV33

GS1AV33 Product picture Schneider Electric
GS1AV33

TeSys GS - fuse cover interlock kit - 3 poles - 160 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GS1AV
    product or component type
    Fuse cover interlock kit
    accessory / separate part category
    Locking accessory
    Complementary
    product compatibility
    GS
    poles description
    3P
    switch rated current
    160 A
    fuse type
    DIN
    NFC
    fuse size
    0
    net weight
    0.05 kg
    Packing Units
    Package 1 Weight
    0.027 kg
    Package 1 Height
    0.300 dm
    Package 1 width
    0.550 dm
    Package 1 Length
    1.400 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    INTERLOCK SHROUD 63A (Version 1.0)
    Files in document
    stp
    56.5 KB
    pdf
    177.2 KB
    prp.document.label.format zip
    Size 233.7 KB
    Date 24/09/18
    Files in document
    stp
    56.5 KB
    pdf
    177.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.3 MB
    Date 10/04/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AV33 : TeSys GS - fuse cover interlock kit - 3 poles - 160 A
    Description
    TeSys GS - fuse cover interlock kit - 3 poles - 160 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    TeSys GS - fuse cover interlock kit - 3 poles - 160 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AV33 : TeSys GS - fuse cover interlock kit - 3 poles - 160 A
    Description
    TeSys GS - fuse cover interlock kit - 3 poles - 160 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    TeSys GS - fuse cover interlock kit - 3 poles - 160 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AV33 : TeSys GS - fuse cover interlock kit - 3 poles - 160 A
    Description
    TeSys GS - fuse cover interlock kit - 3 poles - 160 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    TeSys GS - fuse cover interlock kit - 3 poles - 160 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.