Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS1AW43 Product picture Schneider Electric

GS1AW43

GS1AW43 Product picture Schneider Electric
GS1AW43

Cage terminal, TeSys GS, 3 poles, 200…250 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GS1AW
    product or component type
    Cage terminal
    accessory / separate part category
    Connection accessory
    range compatibility
    TeSys GS GS2M fuse-switch disconnector
    TeSys GS GS2N fuse-switch disconnector
    FuPact GS GSB200 fuse-switch disconnector
    FuPact GS GSB250 fuse-switch disconnector
    FuPact GS GSD250 fuse-switch disconnector
    poles description
    3P
    switch rated current
    200 A
    250 A
    Complementary
    net weight
    0.357 kg
    quantity per set
    Set of 3
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    236 g
    Package 1 Height
    3 cm
    Package 1 width
    15 cm
    Package 1 Length
    10 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 2.0)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 67.9 MB
    Date 22/10/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - cage terminal (Version 1.0)
    Files in document
    stp
    234.1 KB
    pdf
    363.5 KB
    prp.document.label.format zip
    Size 597.6 KB
    Date 17/07/18
    Files in document
    stp
    234.1 KB
    pdf
    363.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.6 MB
    Date 01/06/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW43 : TeSys GS - cage terminal - 3 poles - 200...250 A
    Description
    TeSys GS - cage terminal - 3 poles - 200...250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    TeSys GS - cage terminal - 3 poles - 200...250 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW43 : TeSys GS - cage terminal - 3 poles - 200...250 A
    Description
    TeSys GS - cage terminal - 3 poles - 200...250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    TeSys GS - cage terminal - 3 poles - 200...250 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW43 : TeSys GS - cage terminal - 3 poles - 200...250 A
    Description
    TeSys GS - cage terminal - 3 poles - 200...250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    TeSys GS - cage terminal - 3 poles - 200...250 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.