Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS1DDB3 Product picture Schneider Electric

GS1DDB3

Green premium brand logo
GS1DDB3 Product picture Schneider Electric
GS1DDB3
Green premium brand logo

TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GS
    device short name
    GS1 DD
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    design
    Compact
    poles description
    3P
    protected poles description
    3t
    contacts type and composition
    3 NO
    [Ith] conventional free air thermal current
    32 A (at 40 °C)
    [Ie] rated operational current
    20 A at 440 V 2 poles in series per phase DC-23A
    20 A at 440 V 2 poles in series per phase DC-23B
    32 A at 400...690 V AC-23A
    32 A at 400...690 V AC-23B
    fuse type
    BS
    fuse size
    A1
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    type of operating handle
    External frontal
    External left side
    External right side
    Direct frontal
    mounting support
    Plate
    Rail
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    rated operational power in W
    15 kW at 400 V
    25 kW at 690 V
    making capacity
    320 A at 400 V AC-23B
    [Icm] rated short-circuit making capacity
    80 kA at 400 V with protection by gG fuses
    breaking capacity
    256 A at 400 V (AC-23B)
    short-circuit withstand
    5.5 kA
    mechanical durability
    20000 cycles
    electrical durability
    1500 cycles AC-23A
    1500 cycles AC-23B
    300 cycles DC-23A
    300 cycles DC-23B
    connections - terminals
    Power circuit: screw-clamp terminals2.5…16 mm² flexible
    tightening torque
    Power circuit: 3 N.m - on screw-clamp terminals
    Environment
    standards
    IEC 60947-3
    product certifications
    CE
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529 (with terminal cover)
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C body conforming to IEC 60695-2-1
    height
    98 mm
    width
    96 mm
    depth
    112 mm
    net weight
    0.5 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    503 g
    Package 1 Height
    9 cm
    Package 1 width
    10.3 cm
    Package 1 Length
    11.7 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    4
    Package 2 Weight
    2.218 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French4
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 485.7 KB
    Date 17/07/18
    Files in document
    stp
    262.1 KB
    pdf
    223.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator (Version F)
    Description
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator
    prp.document.label.format pdf
    Size 1.2 MB
    Date 03/06/19
    Description
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1DDB3 : TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
    Description
    TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 332.8 KB
    Date 05/07/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys GS 32A (Version 1.0)
    Description
    TeSys GS 32A
    prp.document.label.format pdf
    Size 307.1 KB
    Date 29/04/20
    Description
    TeSys GS 32A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1DDB3 : TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
    Description
    TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys GS 32A (Version 1.0)
    Description
    TeSys GS 32A
    prp.document.label.format pdf
    Size 361.8 KB
    Date 29/04/20
    Description
    TeSys GS 32A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1DDB3 : TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
    Description
    TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.