Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS2AD20 Product picture Schneider Electric

GS2AD20

GS2AD20 Product picture Schneider Electric
GS2AD20

TeSys GS - auxiliary contact support - 50...400 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GS2AD
    product or component type
    Auxiliary contact support
    Complementary
    fuse type
    NFC
    DIN
    UL
    product compatibility
    GS
    switch rated current
    160 A
    50 A
    125 A
    200 A
    100 A
    60 A
    400 A
    63 A
    315 A
    250 A
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    20 g
    Package 1 Height
    5 cm
    Package 1 width
    10 cm
    Package 1 Length
    10 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 571.6 KB
    Date 17/07/18
    Files in document
    stp
    332.9 KB
    pdf
    238.6 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AD20 : TeSys GS - auxiliary contact support - 50...400 A
    Description
    TeSys GS - auxiliary contact support - 50...400 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    TeSys GS - auxiliary contact support - 50...400 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AD20 : TeSys GS - auxiliary contact support - 50...400 A
    Description
    TeSys GS - auxiliary contact support - 50...400 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    TeSys GS - auxiliary contact support - 50...400 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AD20 : TeSys GS - auxiliary contact support - 50...400 A
    Description
    TeSys GS - auxiliary contact support - 50...400 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    TeSys GS - auxiliary contact support - 50...400 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.