Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS2AE22 Product picture Schneider Electric

GS2AE22

Green premium brand logo
GS2AE22 Product picture Schneider Electric
GS2AE22
Green premium brand logo

Shaft extension, TeSys GS, length 200mm, cross section 10 x 10 mm, for switches 50-400 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GS2AE
    product or component type
    Shaft extension
    accessory / separate part category
    Control accessory
    range compatibility
    TeSys GS GS2F
    TeSys GS GS2G
    TeSys GS GS2J
    TeSys GS GS2K
    TeSys GS GS2L
    TeSys GS GS2M
    TeSys GS GS2N
    TeSys GS GS2P
    TeSys GS GS2Q
    FuPact GS GSC50
    FuPact GS GSB63
    FuPact GS GSD63
    FuPact GS GSB100
    FuPact GS GSC125
    FuPact GS GSD125
    FuPact GS GSD160
    FuPact GS GSB200
    FuPact GS GSB250
    FuPact GS GSD250
    FuPact GS GSB400
    FuPact GS GSD400
    switch rated current
    50 A
    60 A
    63 A
    100 A
    125 A
    160 A
    200 A
    250 A
    315 A
    400 A
    Complementary
    length
    200 mm
    shaft cross section
    10 x 10 mm
    net weight
    0.16 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    160 g
    Package 1 Height
    2.1 cm
    Package 1 width
    8.7 cm
    Package 1 Length
    20.5 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    1
    Package 2 Weight
    160 g
    Package 2 Height
    2.1 cm
    Package 2 width
    8.7 cm
    Package 2 Length
    20.5 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    25
    Package 3 Weight
    4.4 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese5
    • French7
    • German5
    • Italian5
    • Portuguese5
    • Russian6
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 2.0)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 67.9 MB
    Date 22/10/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 266.3 KB
    Date 17/07/18
    Files in document
    stp
    79.8 KB
    pdf
    186.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 01/06/20
    prp.document.label.format pdf
    Size 4.1 MB
    Date 01/06/20
    prp.document.label.format pdf
    Size 4.6 MB
    Date 01/06/20
    GS2AEoo / GS2AHoo - Shafts and handles for external right side operator for GS2 50...1250 A (Version D)
    Description
    GS2AEoo / GS2AHoo - Shafts and handles for external right side operator for GS2 50...1250 A
    prp.document.label.format pdf
    Size 2.2 MB
    Date 03/06/19
    Description
    GS2AEoo / GS2AHoo - Shafts and handles for external right side operator for GS2 50...1250 A
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator (Version F)
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    prp.document.label.format pdf
    Size 1 MB
    Date 03/06/19
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AE22 : TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
    Description
    TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AE22 : TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
    Description
    TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 14/08/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AE22 : TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
    Description
    TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    TeSys GS - shaft extension - 50...400 A - 10 x 10 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.