Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS2AE81 Product picture Schneider Electric

GS2AE81

Green premium brand logo
GS2AE81 Product picture Schneider Electric
GS2AE81
Green premium brand logo

Shaft extension, TeSys GS, length 400mm, cross section 5 x 5 mm, for switches 30-32 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GS2AE
    product or component type
    Shaft extension
    accessory / separate part category
    Control accessory
    range compatibility
    TeSys GS GS1D
    TeSys GS GS2D
    FuPact GS GSB32
    FuPact GS GSC32
    switch rated current
    30 A
    32 A
    Complementary
    length
    400 mm
    shaft cross section
    5 x 5 mm
    net weight
    0.15 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    129 g
    Package 1 Height
    2 cm
    Package 1 width
    8 cm
    Package 1 Length
    40 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    12
    Package 2 Weight
    1.881 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese3
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 2.0)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 67.9 MB
    Date 22/10/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    SHAFT 400..1200A 15X15 400MM (Version 1.0)
    Files in document
    stp
    87.5 KB
    pdf
    182 KB
    prp.document.label.format zip
    Size 269.5 KB
    Date 29/10/18
    Files in document
    stp
    87.5 KB
    pdf
    182 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 01/06/20
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator (Version F)
    Description
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator
    prp.document.label.format pdf
    Size 1.2 MB
    Date 03/06/19
    Description
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AE81 : TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
    Description
    TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AE81 : TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
    Description
    TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 14/08/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AE81 : TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
    Description
    TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - shaft extension - 30...32 A - 5 x 5 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.