Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS2AF73 Product picture Schneider Electric

GS2AF73

GS2AF73 Product picture Schneider Electric
GS2AF73

Blown fuse signalling contact, TeSys GS, 1st C/O, for GS1 GS2 3 poles 1250 A, DIN fuse size 4

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GS2AF
    product or component type
    Auxiliary contact
    contact application
    Blown fuse signalling
    contacts type and composition
    1 C/O
    contact operation
    Instantaneous
    [Ith] conventional free air thermal current
    16 A (at 40 °C)
    [Ie] rated operational current
    12 A at 24 V DC-13
    2 A at 48 V DC-13
    3 A at 400 V AC-15
    4 A at 230 V AC-15
    0.4 A at 220 V DC-13
    0.6 A at 110 V DC-13
    Complementary
    range compatibility
    TeSys GS fuse-switch disconnector
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-15
    product compatibility
    GS
    poles description
    3P
    switch rated current
    1250 A
    fuse type
    NFC
    DIN
    fuse size
    4
    net weight
    0.08 kg
    Packing Units
    Package 1 Weight
    0.038 kg
    Package 1 Height
    0.300 dm
    Package 1 width
    1.000 dm
    Package 1 Length
    2.050 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AF73 : TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AF73 : TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AF73 : TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 1250 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.