Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS2AP84 Product picture Schneider Electric

GS2AP84

Green premium brand logo
GS2AP84 Product picture Schneider Electric
GS2AP84
Green premium brand logo

Terminal protection shrouds, TeSys GS, for 4-pole switches 1250 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GS2AP
    product or component type
    Terminal shroud
    accessory / separate part category
    Protection accessory
    range compatibility
    TeSys GS GS2V
    FuPact GS GSB1250
    FuPact GS GSD1250
    standards
    IEC
    poles description
    4P
    switch rated current
    1250 A
    Complementary
    net weight
    0.68 kg
    Packing Units
    Package 1 Weight
    0.778 kg
    Package 1 Height
    1.950 dm
    Package 1 width
    1.500 dm
    Package 1 Length
    2.350 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese3
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Terminal covers (Version 1.0)
    Files in document
    stp
    351.9 KB
    pdf
    323.2 KB
    prp.document.label.format zip
    Size 675 KB
    Date 24/09/18
    Files in document
    stp
    351.9 KB
    pdf
    323.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 01/06/20
    GS2Voo - Switch-disconnector fuse 1250 A for direct and external front- or right- operator (Version E)
    Description
    GS2Voo - Switch-disconnector fuse 1250 A for direct and external front- or right- operator
    prp.document.label.format pdf
    Size 7.2 MB
    Date 03/06/19
    Description
    GS2Voo - Switch-disconnector fuse 1250 A for direct and external front- or right- operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AP84 : TeSys GS - terminal shrouds - 1250 A
    Description
    TeSys GS - terminal shrouds - 1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    TeSys GS - terminal shrouds - 1250 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AP84 : TeSys GS - terminal shrouds - 1250 A
    Description
    TeSys GS - terminal shrouds - 1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    TeSys GS - terminal shrouds - 1250 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 14/08/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AP84 : TeSys GS - terminal shrouds - 1250 A
    Description
    TeSys GS - terminal shrouds - 1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    TeSys GS - terminal shrouds - 1250 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.