Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
GS2QQB4 Product picture Schneider Electric

GS2QQB4

Green premium brand logo
GS2QQB4 Product picture Schneider Electric
GS2QQB4
Green premium brand logo

TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GS
    device short name
    GS2Q
    product or component type
    Switch-disconnector-fuse
    poles description
    4P
    protected poles description
    4t
    contacts type and composition
    4 NO
    [Ith] conventional free air thermal current
    400 A (at 40 °C)
    [Ie] rated operational current
    200 A at 440 V 2 poles in series per phase and not juxtaposed DC-23A
    315 A at 440 V 2 poles in series per phase and not juxtaposed DC-23B
    250 A at 690 V AC-23A
    315 A at 500 V AC-23A
    315 A at 500 V AC-23B
    400 A at 400 V AC-23A
    400 A at 400 V AC-23B
    fuse type
    BS
    fuse size
    B4
    B1
    B2
    B3
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    type of operating handle
    External frontal
    External right side
    mounting support
    Plate
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    rated operational power in W
    220 kW at 690 V
    220 kW at 500 V
    220 kW at 400 V
    95 kW at 690 V
    making capacity
    4000 A at 400 V AC-23B
    [Icm] rated short-circuit making capacity
    50 kA at 400 V with protection by gG fuses
    breaking capacity
    3200 A at 400 V (AC-23B)
    short-circuit withstand
    40 kA
    mechanical durability
    10000 cycles
    electrical durability
    1000 cycles AC-23A
    1000 cycles AC-23B
    200 cycles DC-23A
    200 cycles DC-23B
    connections - terminals
    Power circuit: bars45 mm²
    Power circuit: lugs-ring terminals185…240 mm²
    tightening torque
    Power circuit: 25 N.m
    Environment
    standards
    IEC 60947-3
    product certifications
    CE
    IP degree of protection
    IP20 conforming to IEC 60529 (with terminal cover)
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    850 °C fuse cover conforming to IEC 60695-2-1
    960 °C body conforming to IEC 60695-2-1
    height
    205 mm
    width
    318 mm
    depth
    149 mm
    net weight
    6.1 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6.1 kg
    Package 1 Height
    22 cm
    Package 1 width
    22.5 cm
    Package 1 Length
    36 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French5
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    GS2QQB4 complete product (Version 1.0)
    Files in document
    dwg
    300.1 KB
    dwf
    113 KB
    dxf
    823.3 KB
    wmf
    99.4 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 01/01/00
    Files in document
    dwg
    300.1 KB
    dwf
    113 KB
    dxf
    823.3 KB
    wmf
    99.4 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 29/10/18
    Files in document
    stp
    1.3 MB
    pdf
    309.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator (Version F)
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    prp.document.label.format pdf
    Size 1 MB
    Date 03/06/19
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2QQB4 : TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 332.8 KB
    Date 05/07/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys GS 400A (Version 1.0)
    Description
    TeSys GS 400A
    prp.document.label.format pdf
    Size 324.9 KB
    Date 29/04/20
    Description
    TeSys GS 400A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2QQB4 : TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys GS 400A (Version 1.0)
    Description
    TeSys GS 400A
    prp.document.label.format pdf
    Size 370.3 KB
    Date 29/04/20
    Description
    TeSys GS 400A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2QQB4 : TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 400A - BS B1 B2 B3 B4
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.