Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exclusive
GSHVSKT Product picture Schneider Electric

GSHVSKT

GSHVSKT Product picture Schneider Electric
GSHVSKT

Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exclusive
    range
    Exclusive
    aesthetic name
    Square edge white moulded
    product or component type
    Shaver socket
    colour tint
    White matt
    Complementary
    device mounting
    Wall mounted
    input voltage
    230 V AC 50 Hz
    output voltage
    115...230 V
    material
    Urea (carbamide)
    fixing mode
    By screws M3.5 x 30 mm
    connections - terminals
    Screw terminals
    type of installation
    Indoor
    width
    86 mm
    height
    146 mm
    depth
    45 mm
    Environment
    standards
    BS EN 61558-2-5
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 104.4 KB
    Date 12/07/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GSHVSKT : Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
    Description
    Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GSHVSKT : Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
    Description
    Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GSHVSKT : Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
    Description
    Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Exclusive Square edge white moulded - shaver socket - 115...230 V - matt white
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.