Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exclusive
GSW3G2W Product picture Schneider Electric

GSW3G2W

GSW3G2W Product picture Schneider Electric
GSW3G2W

Exclusive - 2-way plate switch - 3 gangs - 10 AX - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate switch
    device presentation
    Complete product
    colour tint
    White
    quantity per set
    Set of 10
    Complementary
    switch function
    2-way
    control type
    Rocker
    number of gangs
    3 gangs
    pilot light
    without neon indicator
    device mounting
    Wall mounted
    rated current
    10 AX at 230 V AC
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    surface finish
    Matt
    height
    86 mm
    width
    86 mm
    depth
    26 mm
    net weight
    0.089 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    88.500 g
    Package 1 Height
    185.000 mm
    Package 1 width
    97.000 mm
    Package 1 Length
    142.500 mm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GSW3G2W : Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
    Description
    Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GSW3G2W : Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
    Description
    Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GSW3G2W : Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
    Description
    Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Exclusive - 2-way plate switch - 3 gangs - 10 AX - white
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.