Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
GU2210WPW Product picture Schneider Electric

GU2210WPW

GU2210WPW Product picture Schneider Electric
GU2210WPW

Ultimate Flat plate - 2-pole switch - 1 gang - white metal

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Flat plate
    product or component type
    Switch
    switch function
    2-pole
    rated current
    20 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    number of gangs
    1 gang
    height
    88 mm
    width
    88 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 26.5 MB
    Date 01/07/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 311.4 KB
    Date 10/07/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Flat plate - 2-pole switch - 1 gang - white metal
    Description
    Ultimate Flat plate - 2-pole switch - 1 gang - white metal
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    Ultimate Flat plate - 2-pole switch - 1 gang - white metal
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /