Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
GU2410BPB Product picture Schneider Electric

GU2410BPB

GU2410BPB Product picture Schneider Electric
GU2410BPB

Ultimate Screwless flat plate - 2-pole switch - 1 gang - brass

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    Switch
    switch function
    2-pole
    rated current
    20 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    number of gangs
    1 gang
    height
    88 mm
    width
    88 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 26.5 MB
    Date 01/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU2410BPB_ROHS_DECLARATION
    Description
    GU2410BPB_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    GU2410BPB_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    GU2410BPB_ROHS_CHINA_DECLARATION
    Description
    GU2410BPB_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    GU2410BPB_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /