Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
GU3010DGY Product picture Schneider Electric

GU3010DGY

Green premium brand logo
GU3010DGY Product picture Schneider Electric
GU3010DGY
Green premium brand logo

Ultimate Slimline - switched socket - 2P - 1 gang - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Slimline
    product or component type
    Switched socket
    rated current
    13 A at 230 V AC 50 Hz
    fixing mode
    By screws M3.5 x 30 mm
    colour tint
    Grey moulded matt
    Complementary
    device presentation
    Complete product
    outlet poles configuration
    2P
    outlet standard description
    3 pins
    outlet standard
    British
    actuator
    Rocker
    number of gangs
    1 gang
    earth circuit
    Standard earth
    pilot light
    Without neon indicator
    device mounting
    Wall mounted
    connections - terminals
    Screw terminal
    material
    Urea (carbamide)
    quantity per set
    Set of 10
    height
    86 mm
    width
    86 mm
    depth
    30 mm
    Environment
    IP degree of protection
    IP20
    standards
    BS 1363
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 26.5 MB
    Date 01/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Slimline - switched socket - 2P - 1 gang - grey
    Description
    Ultimate Slimline - switched socket - 2P - 1 gang - grey
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Ultimate Slimline - switched socket - 2P - 1 gang - grey
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Slimline - switched socket - 2P - 1 gang - grey
    Description
    Ultimate Slimline - switched socket - 2P - 1 gang - grey
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Ultimate Slimline - switched socket - 2P - 1 gang - grey
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /