Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
GU9235 Product picture Schneider Electric

GU9235

GU9235 Product picture Schneider Electric
GU9235

Ultimate Slimline - surface surface mounted box - 2 gangs

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Slimline
    product or component type
    Surface mounted box
    colour tint
    White
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    number of gangs
    2 gangs
    cable entry
    Knock-out
    fixing mode
    By screws
    material
    Urea (carbamide)
    depth
    38.5 mm
    width
    148.6 mm
    height
    87.6 mm
    net weight
    0.13 kg
    Environment
    standards
    BS EN 60670-1
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /