Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
GUGBBPB Product picture Schneider Electric

GUGBBPB

GUGBBPB Product picture Schneider Electric
GUGBBPB

Ultimate - blank plate - 1 gang - polished brass & black interior

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ultimate
    accessory / separate part category
    Wiring accessory
    aesthetic name
    Grid system
    product or component type
    Blank plate
    colour tint
    Brass
    Black
    quantity per set
    Set of 1
    Complementary
    range compatibility
    blank plate
    device mounting
    Wall mounted
    fixing mode
    Snap-fitted
    number of gangs
    1 gang
    number of modules
    1 module
    surface finish
    Polished
    material
    Steel
    Nylon
    PC (polycarbonate)
    height
    59 mm
    width
    25 mm
    depth
    22 mm
    net weight
    0.008 kg
    Environment
    standards
    BS 1363
    BS 5733
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGBBPB : Ultimate - blank plate - 1 gang - polished brass & black interior
    Description
    Ultimate - blank plate - 1 gang - polished brass & black interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Ultimate - blank plate - 1 gang - polished brass & black interior
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.