Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GV2, LC
GV2DM220F7 Product picture Schneider Electric

GV2DM220F7

GV2DM220F7 Product picture Schneider Electric
GV2DM220F7

Reversing motor starter combination, TeSys GV2DM, 13-18 A, coil 110 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GV2DM
    product or component type
    Motor starter
    motor starter type
    Reversing
    coordination type
    Type 1
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    9 kW at 440 V AC 50/60 Hz
    9 kW at 500 V AC 50/60 Hz
    7.5 kW at 400/415 V AC 50/60 Hz
    7.5 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    magnetic tripping current
    223 A
    Complementary
    device composition
    1 3-pole reversing contactor
    1 combination block GV2AF3
    1 motor circuit breaker type GV2ME
    thermal protection adjustment range
    13…18 A
    rated breaking capacity
    Iq 6 kA at 500 V conforming to IEC 60947-4-1
    Iq 8 kA at 440 V conforming to IEC 60947-4-1
    Iq 15 kA at 400/415 V conforming to IEC 60947-4-1
    net weight
    0.983 kg
    height
    176.4 mm
    width
    90 mm
    depth
    99.6 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.