Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GV2, LC
GV2DM221B7 Product picture Schneider Electric
Discontinued

GV2DM221B7

Green premium brand logo
GV2DM221B7 Product picture Schneider Electric
Discontinued
GV2DM221B7
Green premium brand logo

Reversing motor starter combination, TeSys GV2DM, 17-23 A, coil 24 V AC

Show more characteristics
GV2DM221B7  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GV2DM
    product or component type
    Motor starter
    motor starter type
    Reversing
    coordination type
    Type 1
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    9 kW at 400/415 V AC 50/60 Hz
    11 kW at 500 V AC 50/60 Hz
    11 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    magnetic tripping current
    327 A
    Complementary
    device composition
    1 combination block GV2AF3
    1 3-pole reversing contactor
    1 motor circuit breaker type GV2ME
    thermal protection adjustment range
    17…23 A
    rated breaking capacity
    Iq 6 kA at 440 V conforming to IEC 60947-4-1
    Iq 15 kA at 400/415 V conforming to IEC 60947-4-1
    Iq 4 kA at 500 V conforming to IEC 60947-4-1
    net weight
    1063 kg
    height
    186.8 mm
    width
    90 mm
    depth
    105.9 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.1 kg
    Package 1 Height
    11.7 cm
    Package 1 width
    21.2 cm
    Package 1 Length
    9.6 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.2 MB
    Date 24/09/18
    Files in document
    stp
    1.6 MB
    pdf
    611.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM221B7 : GV2DM221B7_ROHS_CHINA_DECLARATION
    Description
    GV2DM221B7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    GV2DM221B7_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM221B7 : GV2DM221B7_ROHS_DECLARATION
    Description
    GV2DM221B7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    GV2DM221B7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 14/08/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM221B7 : GV2DM221B7_REACH_DECLARATION
    Description
    GV2DM221B7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    GV2DM221B7_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.