Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GV2, LC
GV2DP221M7 Product picture Schneider Electric

GV2DP221M7

Green premium brand logo
GV2DP221M7 Product picture Schneider Electric
GV2DP221M7
Green premium brand logo

Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GV2DP
    product or component type
    Motor starter
    motor starter type
    Reversing
    coordination type
    Type 2
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    9 kW at 400/415 V AC 50/60 Hz
    11 kW at 500 V AC 50/60 Hz
    11 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    magnetic tripping current
    327 A
    Complementary
    device composition
    1 3-pole reversing contactor
    1 motor circuit breaker type GV2P
    1 combination block GV2AF3
    thermal protection adjustment range
    17…23 A
    rated breaking capacity
    Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
    Iq 10 kA at 500 V conforming to IEC 60947-4-1
    Iq 20 kA at 440 V conforming to IEC 60947-4-1
    net weight
    1.163 kg
    height
    186.8 mm
    width
    90 mm
    depth
    111.9 mm
    Packing Units
    Package 1 Weight
    1.200 kg
    Package 1 Height
    1.100 dm
    Package 1 width
    2.020 dm
    Package 1 Length
    0.960 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2 MB
    Date 24/09/18
    Files in document
    stp
    1.4 MB
    pdf
    562.7 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DP221M7 : Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
    Description
    Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DP221M7 : Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
    Description
    Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 14/08/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DP221M7 : Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
    Description
    Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Reversing motor starter combination, TeSys GV2DP, 17-23 A, coil 220 V AC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.