Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GV2, LC
GVNGC0225 Product picture Schneider Electric

GVNGC0225

GVNGC0225 Product picture Schneider Electric
GVNGC0225

enclosed DOL starter TeSys - GVN-GC - 25 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GVNGC
    motor starter type
    Non reversing
    product or component type
    Enclosed DOL starter
    poles description
    3P
    motor starter composition
    With circuit breaker
    trip unit technology
    Magnetic
    thermal protection adjustment range
    25 A
    control type
    Rotary handle black
    enclosure material
    Polycarbonate
    Complementary
    [Ue] rated operational voltage
    500 V
    breaking capacity
    100 kA Icu at 220...230 V conforming to IEC 60947-2
    15 kA Icu at 500 V conforming to IEC 60947-2
    30 kA Icu at 440 V conforming to IEC 60947-2
    50 kA Icu at 400...415 V conforming to IEC 60947-2
    cable entry
    2 x 32 mm ISO at bottom
    2 x 20 mm ISO at bottom
    2 x 32 mm ISO at top
    2 x 40 mm ISO at bottom
    2 x 40 mm ISO at top
    2 x 25 mm ISO at bottom
    2 x 20 mm ISO at top
    2 x 25 mm ISO at top
    locking options description
    Padlock in OFF position
    1 to 3 padlocks Ø 8
    width
    186.3 mm
    height
    348 mm
    depth
    237 mm
    net weight
    2.45 kg
    Environment
    standards
    IEC 60947-4
    EN 60947
    VDE 0660-102
    IEC 60439-1
    IP degree of protection
    IP407 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /