Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis Box PC & Panel PC
HMIBSCEA53D1L0A Product picture Schneider Electric

HMIBSCEA53D1L0A

HMIBSCEA53D1L0A Product picture Schneider Electric
HMIBSCEA53D1L0A

IIoT Edge Box Core eMMC DC Linux

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    IIoT Edge Box Core
    device short name
    IIoT Edge Box Core
    free slots
    1 SD card SD 3.0, max raw transfer rate 104 MBps . Supports SD,SDHC,SDXC (Standard 32 mm x 24 mm)
    operating system
    Linux Yocto (Linux Yocto project Krogoth 2.1)
    Linux Yocto (BitBake branch 1.30.0)
    Linux Yocto (Linux Kernel 4.4.38)
    software package
    Node-RED and system nodes default IIoT Wiring
    Complementary
    range compatibility
    HMIYMIN4GUS1 Interface Mini PCIe 4G US for iPC
    HMIYMIN4GEU1 Interface Mini PCIe 4G EU for iPC
    HMIYMIN8AI1 Interface Mini PCIe 8x Analog Input 0-10V
    HMIYBIN2AIM21 Interface M.2 2x Analog Input 0-10V/4-20mA
    accessory / separate part destination
    Celullar 4G and analog Inputs
    mounting location
    Book mounting
    Flat mounting
    Wall mounting
    processor name
    ARM Cortex-A53 Quad core 1.2 GHz Qualcomm Snapdragon 410
    data storage equipment
    64 GB eMMC (soldered)
    memory description
    2 GB RAM LPDDR3 internal (not expandable)
    number of slots
    1 slot(s) for mini PCI Express full-size with optional interface plate,
    1 slot(s) for M.2 not for storage,
    display resolution
    1920 x 1080 pixels at 60 Hz
    watchdog timer
    1…255 ms
    type of cooling
    Fanless
    electrical connection
    Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
    Connector, connector type: SMA - location: top
    integrated connection type
    HDMI for For configuration only with 1 on bottom
    Ethernet with 2 RJ45 SMSC LAN7500, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 not supported
    COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 non-isolated
    USB 2.0 port with 2.0 USB type A, transmission rate: 480 Mbit/s on bottom
    TPM connector Ver 2.0 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard
    communication network type
    1.0 WCN3620 Wi-Fi 2.4 GHz conforming to IEEE 802.11 b/g/n
    1.0 WCN3620 Bluetooth 4.1
    cyber secured boot
    Secure password boot
    connector type
    1.0 GPIO Pin, 8 pins bottom(Software utility provided)
    [Us] rated supply voltage
    24 V DC power supply
    100...240 V AC power supply
    supply voltage limits
    12…24 V
    inrush current
    0.43 A
    power consumption in W
    16 W
    control type
    Resettable
    depth
    46 mm
    height
    150 mm
    width
    157 mm
    net weight
    1 kg
    impregnation material
    Conformal coated
    number of slots available for expansion
    1.0 slot(s) for mini PCIe
    1.0 slot(s) for M.2 (not for storage)
    Environment
    standards
    Class A group 1 EN 55011
    EN 61000-6-4
    EN 61131-2
    FCC part 15
    UL 60950
    product certifications
    CE
    CULus
    UL 60950 for IT equipments
    CCC
    RCM
    EAC
    RED
    FCC RF
    IC
    SRRC
    TELEC
    FAC
    ANATEL
    quality labels
    CE
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    IP degree of protection
    IP40 conforming to IEC 60529
    electromagnetic compatibility
    Immunity to high frequency interference conforming to IEC 61000-4
    Disturbing field emission class A conforming to EN 55011
    Conducted and radiated emissions class A conforming to EN 55022
    ambient air temperature for storage
    -20…60 °C conforming to IEC 60068-2-2
    -20…60 °C conforming to IEC 60068-2-14
    relative humidity
    10…95 % non-condensing conforming to EN/IEC 60068-2-30
    ambient air temperature for operation
    0…50 °C (by default) conforming to EN/IEC 60068-2-2
    0…50 °C flat mounting
    0…45 °C on mini PCIe
    0…45 °C flat mounting on mini PCIe
    operating altitude
    2000 m conforming to EN/IEC 60664-1
    vibration resistance
    2 gn (f = 5…500 Hz)eMMC
    Packing Units
    Package 1 Weight
    1.100 kg
    Package 1 Height
    4.200 cm
    Package 1 width
    15.000 cm
    Package 1 Length
    18.700 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 20/03/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony IIoT Core Box HMIBSC, User Manual (Version 03)
    Description
    This manual describes the configuration and usage of the Box PC IIoT, part of the range of Harmony Industrial PC, for its cataloged and configured product offers.
    prp.document.label.format pdf
    Size 10 MB
    Date 01/11/19
    Description
    This manual describes the configuration and usage of the Box PC IIoT, part of the range of Harmony Industrial PC, for its cataloged and configured product offers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 51.6 MB
    Date 21/03/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIBSCEA53D1L0A : IIoT Edge Box Core eMMC DC Linux
    Description
    IIoT Edge Box Core eMMC DC Linux
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    IIoT Edge Box Core eMMC DC Linux
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCE_HMIBSC_DEC2018 (Version 1.0)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 104.5 KB
    Date 10/12/18
    Description
    EU Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIBSCEA53D1L0A : IIoT Edge Box Core eMMC DC Linux
    Description
    IIoT Edge Box Core eMMC DC Linux
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    IIoT Edge Box Core eMMC DC Linux
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIBSCEA53D1L0A : IIoT Edge Box Core eMMC DC Linux
    Description
    IIoT Edge Box Core eMMC DC Linux
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    IIoT Edge Box Core eMMC DC Linux
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Spacing Requirements


    1 :
    Air out
    2 :
    Air in
    (1)
    Book mounting : Vertical mounting with rear fixing
    (2)
    Wall mounting : Vertical mounting with side fixing
    (3)
    Horizontal mounting